SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
The control module provides a way for software to force all writes from the MPU subsystem to the L3_MAIN to be nonposted regardless of the attributes of the transactions coming from the MPU. This is done by setting to 0x1 the CTRL_CORE_MPU_FORCEWRNP[0] MPU_FORCEWRNP bit. This bit must not be changed until the transfer completes.