SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
The OCP_WP_NOC can be programmed to export a message through the CT_STM upon detection of a system event (interrupt, DMA request, etc.). A bus of 16 system events pre-selected at SoC level from a large number of observable events is routed to the OCP_WP_NOC. This can be useful to determine interrupts latencies: