SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
There are two Programmable Real-time Unit and Industrial Communication Subsystems (PRU-ICSS) in the device. Each PRU-ICSS consists of dual 32-bit RISC cores (Programmable Real-Time Units, or PRUs), shared data and instruction memories, internal peripheral modules, and an interrupt controller (INTC).
Among the interfaces supported by the PRU-ICSS are real-time industrial protocols used in master and slave mode, such as:
Other features include: