SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Figure 25-2 shows the eMMC/SD/SDIOi host controller (where i = 1 to 4) connected to an eMMC, SD, or SDIO card and its related external connections.
Figure 25-2 eMMC/SD/SDIOi Controller Connected to an eMMC, SD, or SDIO Card (where i = 1 to 4)Table 25-3 describes the eMMC/SD/SDIOi host controller I/O’s (where i = 1 to 4).
| Instance | Signal name | I/O(1) | Description | Reset Value(2) |
|---|---|---|---|---|
| MMC1 | mmc1_clk | I/O | External clock for eMMC/SD/SDIO card | 0 |
| mmc1_cmd | I/O | Command line | Hi-Z(3) | |
| mmc1_dat[3:0] | I/O | Data signals | Hi-Z(3) | |
| mmc1_sdcd | I | Card insertion/removal detection signal | Hi-Z | |
| mmc1_sdwp | I | Write protect detection signal | Hi-Z | |
| MMC2 | mmc2_clk | I/O | External clock for eMMC/SD/SDIO card | 0 |
| mmc2_cmd | I/O | Command line | Hi-Z(3) | |
| mmc2_dat[7:0] | I/O | Data signals | Hi-Z(3) | |
| mmc2_cd | I | Card insertion/removal detection signal | Hi-Z | |
| mmc2_wp | I | Write protect detection signal | Hi-Z | |
| MMC3 | mmc3_clk | I/O | External clock for eMMC/SD/SDIO card | 0 |
| mmc3_cmd | I/O | Command line | Hi-Z(3) | |
| mmc3_dat[7:0] | I/O | Data signals | Hi-Z(3) | |
| mmc3_cd | I | Card insertion/removal detection signal | Hi-Z | |
| mmc3_wp | I | Write protect detection signal | Hi-Z | |
| MMC4 | mmc4_clk | I/O | External clock for eMMC/SD/SDIO card | 0 |
| mmc4_cmd | I/O | Command line | Hi-Z(3) | |
| mmc4_dat[3:0] | I/O | Data signals | Hi-Z(3) | |
| mmc4_cd | I | Card insertion/removal detection signal | Hi-Z | |
| mmc4_wp | I | Write protect detection signal | Hi-Z |
For mmc2_clk, mmc3_clk and mmc4_clk signals to work properly, the INPUTENABLE bit of the appropriate CTRL_CORE_PAD_x registers must be set to 0x1 by software. This is because the eMMC/SD/SDIO controller uses the input from the pad as loopback clock, which the controller can use for read capture depending on the mode it is in.
On SR2.x devices the internal PU/PD resistors on pads mmc2_dat[7:0] can be permanently disabled. For more information, see Permanent PU/PD disabling (SR 2.x only) in Control Module.