SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
| Function ID | Description | |
|---|---|---|
| R12 = 0x109 | This function sets the Arm Timer CNTFRQ (CP15 register) with the input given value in R0. | |
| Parameters | ||
| Type | Location | Description |
| Input | R0 | Value to set in the register |
| Output | ||
| Return | ||