SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Figure 24-12 is the multimaster I2C HS controller block diagram.
Figure 24-12 HS I2C Block DiagramThe six multimaster HS I2C controllers can be configured in F/S I2C mode or HS I2C mode. The operation mode is selected by configuring the I2Ci.I2C_CON[13:12] OPMODE bit field. Table 24-5 lists the available operation modes.
| Operation Mode | Value of I2Ci.I2C_CON[13:12] OPMODE |
|---|---|
| F/S I2C | 0x0 |
| HS I2C | 0x1 |
| Reserved | 0x2 |
| Reserved (not used) | 0x3 |