SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
This procedure describes the steps to configure the WB pipeline (see Table 11-107).
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Configure the capture window. | See Table 11-108. | |
| Configure the WB scaler unit. | See Table 11-109. | |
| Enable truncation logic to match pixel size defined in the format of image DISPC_WB_ATTRIBUTES[4:1] FORMAT. | DISPC_WB_ATTRIBUTES[10] TRUNCATIONENABLE | 0x– |
| If DISPC_WB_ATTRIBUTES[10] !=, configure the WB color space conversion unit. | See Table 11-111. | |
| Validate the configuration according to the registers modification. | DISPC_CONTROL2[6] GOWB | |
| Enable WB pipeline. | DISPC_WB_ATTRIBUTES[0] ENABLE | 0x1 |