SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
The procedure listed in Table 14-29 describes the identification of standard errors inside the L3_MAIN interconnect. The standard errors are: unsupported command, address hole, and disconnect.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| IF: Is an error detected? | L3_TARG_STDERRLOG_MAIN[18] STDERRLOG_MAIN_ERRCNT | = 0x1 |
| Read the corresponding flag. | L3_FLAGMUX_REGERR0[31:0] REGERROR0 | xxx |
| Read the corresponding flag. | L3_FLAGMUX_REGERR1[31:0] REGERROR1 | xxx |
| Localize the slave NIU that generated the error. | See Table 14-24. | |
| ELSE | ||
| Clear the error log. | L3_TARG_STDERRLOG_MAIN[31] STDERRLOG_MAIN_CLRLOG | 0x0 |
| Clear the severity error status. | L3_TARG_STDERRLOG_SVRTSTDLVL[1:0] STDERRLOG_SVRTSTDLVL_0 | 0x2 |
| ENDIF |