SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
The transmit clock failure check circuit (see Figure 24-133) works off the internal McASP interface clock and the external high-frequency serial clock (AHCLKX). It continually counts the number of interface clocks for every 32 high-rate serial clock (AHCLKX) periods, and stores the count in XCNT of the transmit clock check control register (MCASP_TXCLKCHK) every 32 high-rate serial clock cycles.
The logic compares the count against a user-defined minimum allowable boundary (XMIN), and automatically flags an interrupt (XCKFAIL in MCASP_TXSTAT) when an out-of-range condition occurs. An out-of-range minimum condition occurs when the count is less than XMIN. The logic continually compares the current count (from the running interface clock counter) to the maximum allowable boundary (XMAX). This is so that if the external clock completely stops, the counter value is not copied to XCNT. An out-of-range maximum condition occurs when the count is greater than XMAX. The XMIN and XMAX fields are 8-bit unsigned values, and the comparison is performed using unsigned arithmetic.
An out-of-range count may indicate that an unstable clock was detected or that the audio source has changed and a new sample rate is being used.
For the transmit clock failure check circuit to operate correctly, the high-frequency serial clock divider must be taken out of reset.
If a clock failure is detected, the transmit clock failure flag (XCKFAIL) in MCASP_TXSTAT is set. This causes an interrupt if the transmit clock failure interrupt enable bit (XCKFAIL) in MCASP_EVTCTLX is set.
Figure 24-133 Transmit Clock Failure Detection Circuit Block Diagram