SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
Integrated in the MAIN domain three Enhanced Capture (ECAP) modules provide accurate timing for different events. When not being used for event capture, its resources can be used to generate a single channel of asymmetrical PWM waveforms (configurable as either one capture input, or as one auxiliary PWM output). Each ECAP module supports the following main features: