SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
Table 12-646 summarizes the type of end of transfer per transfer mode and gives a reference to the appropriate section for details.
Word count | TRANSMIT AND RECEIVE | TRANSMIT-ONLY | RECEIVE-ONLY |
---|---|---|---|
Yes | See Figure 12-344 | See Figure 12-346 | See Figure 12-347 |
No | See Figure 12-345 | See Figure 12-346 | See Figure 12-348 |
The end of transfer sequences are described from the start of the channel.
In these sequences, some soft variables are used:
They are initialized before starting the channel.