SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
As a Root Port, PCIe core is the master of PCIe subsystem. If the device hardware and the software is reset and re-initialized, the system does not get additional benefit of keeping the PCIe subsystem alive as all context information is lost. So, this mode is not supported.