SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The interrupt router has the below interrupt inputs listed from the higher order bits to the lower order bits. The interrupt router is configured without an INTD (no_intd = 1).
MCU_NAVSS0_UDMASS_INTR_ROUTER0 Inputs | Interrupt Mapping (MSB to LSB) |
---|---|
INRTR_IN[260] | MCRC0_MCRC_PEND_INTR |
INRTR_IN[259:256] | MCRC0_EVENT_PEND_INTR[3:0] |
INRTR_IN[255:0] | UDMASS_INTA0_VINTR_PEND[255:0] |
Interrupt router outputs are described in Table 10-126, first two rows.
Interrupt router registers are described in INTR0_INTR_ROUTER_CFG Registers.