SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The ready signal state can be monitored through the GPMC_STATUS[9-8] WAITxSTATUS bit (where x = 0 to 1). Software must monitor the ready pin only when the signal is declared valid. Refer to the NAND device timing parameters to set the correct software temporization to monitor ready only after the invalid window is complete from the last read command written to the NAND device.