SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
There are 3 specific errors which may be encountered during Tx operation and which are trapped by the UDMA. The following table lists the errors and how the UDMA will process them:
Condition | Channel Mode | Pauses Channel | Error Flag Set in Channel | Data Transfer | TR Flush | Outputs Transfer Events |
---|---|---|---|---|---|---|
TR null icnt0 | All UTC | Selectable(1) | Yes | No | Just that TR | No |
Unsupported TR Type | All UTC | Selectable(1) | Yes | No | Just that TR | No |
Bus Errors | All | Selectable(1) | Yes | Yes | No | Yes |