SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
This section describes the Windowed Watchdog Timer (WWDT), implemented by using the Digital Windowed Watchdog (DWWD) function of the Real Time Interrupt (RTI) module in the device.
The RTI module shall be used to serve only as a Digital Windowed Watchdog (DWWD).
The Real Time Interrupt module provides timer functionality for operating systems and for benchmarking code. The module incorporates several counters, which define the timebases needed for scheduling in the operating system.
This module is specifically designed to fulfill the requirements for OSEK (“Offene Systeme und deren Schnittstellen für die Elektronik im Kraftfahrzeug”; “Open Systems and the Corresponding Interfaces for Automotive Electronics”) as well as OSEK/Time compliant operating systems.
The timers also provide the ability to benchmark certain areas of code by reading the counter contents at the beginning and the end of the desired code range and calculating the difference between the values.