SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The address slice has the ability to programmably change which DFI address bits that are connected to the I/O pads. Address signals can be swapped within an address slice without restrictions. The swapping is done via the DDRSS_PHY_1053[23-0] PHY_ADR_ADDR_SEL_0 field.