SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
A TLB entry consists of the virtual address base and LPAE (Large Physical Address Extension) fields defined by Arm® architecture, stored in TLB Entry registers. This entry then includes the translated base address, size of the page, and other attributes of the page. When written by software, these fields must be written in the same way for correct operation.
The base addresses must be aligned to the defined page size.