SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
PLLTS16FFCLAFRACF has calibration feature. The calibration settings are done via <PLL_Name>_CAL_CTRL register. The calibration status can be monitored by reading <PLL_Name>_CAL_STAT register. For more information about device-specific information about calibration feature, see Table 5-1583.