Software should take the following steps when initializing the gasket.
- Enable/Disable gasket as desired (Default enabled - Enable Register (Base
Address + 0x08)).
- Set the timeout value as desired (Default max - Timeout Value Register (Base
Address + 0x10)).
- Enable/Disable interrupts as desired (Default enabled - Error Interrupt
Enabled Status/Clear Register (Base Address + 0x24)).