SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The ECC Engine block of the DDR controller is not supported.
The ECC engine can confirm the data accuracy and remove or identify bit errors if they occur. It checks for errors in both the data and the check code on all read transactions. The DDR controller can detect single-bit and double-bit data errors and can correct single-bit errors. The ECC engine supports interrupts, register storage of ECC error signatures, signaling of ECC errors, ECC scrubbing and write-back, automatic ECC corruption and ECC error forcing. The DDR controller supports inline ECC, which means a portion of the memory device connected to the controller is reserved for storing the ECC check codes and is not available for user data storage. ECC can be enabled or disabled through the DDRSS_CTL_206[17-16] ECC_ENABLE field. When enabled, all read data is checked for ECC (and optionally corrected) and ECC is computed and stored on all write data. Single-bit errors can be corrected and double-bit errors can be flagged. ECC information is not returned and ECC scrubbing is supported to maintain memory contents. The DDRSS_CTL_206 through DDRSS_CTL_227 registers contain the ECC related software controls.