SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
Table 10-536 lists the memory-mapped registers for the NAVSS0_SEC_PROXY0_SRC_TARGET_DATA. All register offset addresses not listed in Table 10-536 should be considered as reserved locations and the register contents should not be modified.
Proxy Datapath Region for Target
Instance | Base Address |
---|---|
NAVSS0_SEC_PROXY0_SRC_TARGET_DATA | 32C0 0000h |
MCU_NAVSS0_SEC_PROXY0_TARGET_DATA | 2A48 0000h |
Offset | Acronym | Register Name | NAVSS0_SEC_PROXY0_SRC_TARGET_DATA Physical Address | MCU_NAVSS0_SEC_PROXY0_TARGET_DATA Physical Address |
---|---|---|---|---|
0h + formula | SEC_PROXY_DATA_j | Proxy Private Register | 32C0 0000h + formula | 2A48 0000h + formula |
4h + formula | SEC_PROXY_MESSAGE_j_y | Proxy Message Register | 32C0 0004h + formula | 2A48 0004h + formula |
SEC_PROXY_DATA_j is shown in Figure 10-199 and described in Table 10-538.
Return to Summary Table.
The Proxy Private register contains private information for the proxy thread a and should not be written, writes are ignored. Reads are allowed to know the source thread of the message.
Offset = 0h + (j * 1000h); where
j = 0h to 9Fh for NAVSS0_SEC_PROXY0_SRC_TARGET_DATA
j = 0h to 59h for MCU_NAVSS0_SEC_PROXY0_TARGET_DATA
Instance | Physical Address |
---|---|
NAVSS0_SEC_PROXY0_SRC_TARGET_DATA | 32C0 0000h + formula |
MCU_NAVSS0_SEC_PROXY0_TARGET_DATA | 2A48 0000h + formula |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | SRC_THR | ||||||||||||||||||||||||||||||
R-X | R-0h | ||||||||||||||||||||||||||||||
LEGEND: R = Read Only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-10 | RESERVED | R | X | |
9-0 | SRC_THR | R | 0h | Proxy source thread of message. |
SEC_PROXY_MESSAGE_j_y is shown in Figure 10-200 and described in Table 10-540.
Return to Summary Table.
The Message Data for proxy thread a. The word with index b = 14 contains the completion final byte.
Offset = 4h + (j * 1000h) + (y * 4h); where
j = 0h to 9Fh, y = 0h to Eh for NAVSS0_SEC_PROXY0_SRC_TARGET_DATA
j = 0h to 59h, y = 0h to Eh for MCU_NAVSS0_SEC_PROXY0_TARGET_DATA
Instance | Physical Address |
---|---|
NAVSS0_SEC_PROXY0_SRC_TARGET_DATA | 32C0 0004h + formula |
MCU_NAVSS0_SEC_PROXY0_TARGET_DATA | 2A48 0004h + formula |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DATA | |||||||||||||||||||||||||||||||
R/W-0h | |||||||||||||||||||||||||||||||
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-0 | DATA | R/W | 0h | Proxy Message Data |