A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
DAC60508 ACTIVE True 12-Bit, 8-channel, SPI, Vout DAC in tiny WCSP package with precision internal reference Great linearity (1 LSB INL)
DAC63508 ACTIVE 12-bit 8-channel VOUT digital-to-analog converter with SPI interface Small size (3x3 QFN), low power consumption (150uA/ch)

Product details

Resolution (Bits) 12 Number of DAC channels 8 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 8 Settling time (µs) 8.5 Reference type Ext Architecture String Rating Catalog Features Cost Optimized, Low Power, SDO, Small Size Sample/update rate (Msps) 2.5 Power consumption (typ) (mW) 1.95 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC
Resolution (Bits) 12 Number of DAC channels 8 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 8 Settling time (µs) 8.5 Reference type Ext Architecture String Rating Catalog Features Cost Optimized, Low Power, SDO, Small Size Sample/update rate (Msps) 2.5 Power consumption (typ) (mW) 1.95 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC
WQFN (RGH) 16 16 mm² (4 mm × 4 mm) TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm)
  • Ensured Monotonicity
  • Low Power Operation
  • Rail-to-Rail Voltage Output
  • Daisy-Chain Capability
  • Power-on Reset to 0 V
  • Simultaneous Output Updating
  • Individual Channel Power-Down Capability
  • Wide Power Supply Range (2.7 V to 5.5 V)
  • Dual Reference Voltages With Range of 0.5 V
    to VA
  • Operating Temperature Range of –40°C to 125°C
  • Smallest Package in the Industry
  • Resolution 12 Bits
  • INL ±8 LSB (Maximum)
  • DNL 0.75 / –0.4 LSB (Maximum)
  • Settling Time 8.5 μs (Maximum)
  • Zero Code Error 15 mV (Maximum)
  • Full-Scale Error –0.75 %FSR (Maximum)
  • Supply Power
    • 1.95 mW (3 V) / 4.85 mW (5 V) Typical
    • Power Down 0.3 µW (3 V) / 1 µW (5 V) Typical
  • Ensured Monotonicity
  • Low Power Operation
  • Rail-to-Rail Voltage Output
  • Daisy-Chain Capability
  • Power-on Reset to 0 V
  • Simultaneous Output Updating
  • Individual Channel Power-Down Capability
  • Wide Power Supply Range (2.7 V to 5.5 V)
  • Dual Reference Voltages With Range of 0.5 V
    to VA
  • Operating Temperature Range of –40°C to 125°C
  • Smallest Package in the Industry
  • Resolution 12 Bits
  • INL ±8 LSB (Maximum)
  • DNL 0.75 / –0.4 LSB (Maximum)
  • Settling Time 8.5 μs (Maximum)
  • Zero Code Error 15 mV (Maximum)
  • Full-Scale Error –0.75 %FSR (Maximum)
  • Supply Power
    • 1.95 mW (3 V) / 4.85 mW (5 V) Typical
    • Power Down 0.3 µW (3 V) / 1 µW (5 V) Typical

The DAC128S085 is a full-featured, general-purpose OCTAL 12-bit voltage-output digital-to-analog converter (DAC) that can operate from a single 2.7-V to 5.5-V supply and consumes 1.95 mW at 3 V and 4.85 mW at 5 V. The DAC128S085 is packaged in a 16-lead WQFN package and a 16-lead TSSOP package. The WQFN package makes the DAC128S085 the smallest OCTAL DAC in its class. The on-chip output amplifiers allow rail-to-rail output swing, and the 3-wire serial interface operates at clock rates up to 40 MHz over the entire supply voltage range. Competitive devices are limited to 25-MHz clock rates at supply voltages in the 2.7-V to 3.6-V range. The serial interface is compatible with standard SPI™, QSPI, MICROWIRE, and DSP interfaces. The DAC128S085 also offers daisy-chain operation, where an unlimited number of DAC128S085s can be updated simultaneously using a single serial interface.

There are two references for the DAC128S085. One reference input serves channels A through D, while the other reference serves channels E through H. Each reference can be set independently between 0.5 V and VA, providing the widest possible output dynamic range. The DAC128S085 has a 16-bit input shift register that controls the mode of operation, the power-down condition, and the register/output value of the DAC channels. All eight DAC outputs can be updated simultaneously or individually.

A power-on reset circuit ensures that the DAC outputs power up to zero volts and remain there until there is a valid write to the device. The power-down feature of the DAC128S085 allows each DAC to be independently powered with three different termination options. With all the DAC channels powered down, power consumption reduces to less than 0.3 µW at 3 V and less than 1 µW at 5 V. The low power consumption and small packages of the DAC128S085 make it an excellent choice for use in battery-operated equipment.

The DAC128S085 is one of a family of pin-compatible DACs, including the 8-bit DAC088S085 and the 10-bit DAC108S085. All three parts are offered with the same pinout, allowing system designers to select a resolution appropriate for their application without redesigning their printed circuit board. The DAC128S085 operates over the extended industrial temperature range of –40°C to 125°C.

The DAC128S085 is a full-featured, general-purpose OCTAL 12-bit voltage-output digital-to-analog converter (DAC) that can operate from a single 2.7-V to 5.5-V supply and consumes 1.95 mW at 3 V and 4.85 mW at 5 V. The DAC128S085 is packaged in a 16-lead WQFN package and a 16-lead TSSOP package. The WQFN package makes the DAC128S085 the smallest OCTAL DAC in its class. The on-chip output amplifiers allow rail-to-rail output swing, and the 3-wire serial interface operates at clock rates up to 40 MHz over the entire supply voltage range. Competitive devices are limited to 25-MHz clock rates at supply voltages in the 2.7-V to 3.6-V range. The serial interface is compatible with standard SPI™, QSPI, MICROWIRE, and DSP interfaces. The DAC128S085 also offers daisy-chain operation, where an unlimited number of DAC128S085s can be updated simultaneously using a single serial interface.

There are two references for the DAC128S085. One reference input serves channels A through D, while the other reference serves channels E through H. Each reference can be set independently between 0.5 V and VA, providing the widest possible output dynamic range. The DAC128S085 has a 16-bit input shift register that controls the mode of operation, the power-down condition, and the register/output value of the DAC channels. All eight DAC outputs can be updated simultaneously or individually.

A power-on reset circuit ensures that the DAC outputs power up to zero volts and remain there until there is a valid write to the device. The power-down feature of the DAC128S085 allows each DAC to be independently powered with three different termination options. With all the DAC channels powered down, power consumption reduces to less than 0.3 µW at 3 V and less than 1 µW at 5 V. The low power consumption and small packages of the DAC128S085 make it an excellent choice for use in battery-operated equipment.

The DAC128S085 is one of a family of pin-compatible DACs, including the 8-bit DAC088S085 and the 10-bit DAC108S085. All three parts are offered with the same pinout, allowing system designers to select a resolution appropriate for their application without redesigning their printed circuit board. The DAC128S085 operates over the extended industrial temperature range of –40°C to 125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet DAC128S085 12-Bit Micro-Power OCTAL Digital-to-Analog Converter With Rail-to-Rail Outputs datasheet (Rev. H) PDF | HTML Apr 6, 2015
Application note AN-2001 Daisy Chaining Precision DACs (Rev. A) May 1, 2013
User guide DAC128S085 12-Bit, DAC108S085 10-Bit, DAC088S085 8-Bit User Guide Feb 23, 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC128S085EVM — 12-bit 8 Channel Digital to Analog Converter Evaluation Module

The DAC128S085EVM is a demonstration kit for the DAC128S085, a 12-bit, 8-channel, 8.5µs settling time, Serial Interface digital-to-analog converter. The EVM allows users to evaluate the operation and performance of the DAC128S085 data converter. The EVM features a small size layout that (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

DAC128S085 IBIS MODEL

SLAM244.ZIP (33 KB) - IBIS model
Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RGH) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos