ADS5463-SP

ACTIVO

Detalles del producto

Sample rate (max) (Msps) 500 Resolution (Bits) 12 Number of input channels 1 Interface type Parallel LVDS Analog input BW (MHz) 2000 Features High Performance Rating Space Peak-to-peak input voltage range (V) 2.2 Power consumption (typ) (mW) 2250 Architecture Pipeline SNR (dB) 65.4 ENOB (Bits) 10.1 SFDR (dB) 65 Operating temperature range (°C) -55 to 125 Input buffer Yes
Sample rate (max) (Msps) 500 Resolution (Bits) 12 Number of input channels 1 Interface type Parallel LVDS Analog input BW (MHz) 2000 Features High Performance Rating Space Peak-to-peak input voltage range (V) 2.2 Power consumption (typ) (mW) 2250 Architecture Pipeline SNR (dB) 65.4 ENOB (Bits) 10.1 SFDR (dB) 65 Operating temperature range (°C) -55 to 125 Input buffer Yes
CFP (HFG) 84 362.9025 mm² (— mm × — mm)
  • 500-MSPS Sample Rate
  • Available With Radiation Hardness Specified (RHA) - Total Ionizing Dose 100 krad(Si), ELDRS Free 100 krad(Si)
  • 12-Bit Resolution, 10-Bits Effective Number of Bits (ENOB)
  • SNR > 64.5 dBFS at 450 MHz and 500 MSPS
  • SFDR > 64.0 dBc at 450 MHz and 500 MSPS
  • 2.2-VPP Differential Input Voltage
  • LVDS-Compatible Outputs
  • Total Power Dissipation: 2.2 W
  • Offset Binary Output Format
  • Output Data Transitions on the Rising and Falling Edges of a Half-Rate Output Clock
  • On-Chip Analog Buffer, Track and Hold, and Reference Circuit
  • Available in a 84-Pin Ceramic Nonconductive Tie-Bar Package (HFG)
  • Military Temperature Range (–55°C to 125°C Tcase)
  • 500-MSPS Sample Rate
  • Available With Radiation Hardness Specified (RHA) - Total Ionizing Dose 100 krad(Si), ELDRS Free 100 krad(Si)
  • 12-Bit Resolution, 10-Bits Effective Number of Bits (ENOB)
  • SNR > 64.5 dBFS at 450 MHz and 500 MSPS
  • SFDR > 64.0 dBc at 450 MHz and 500 MSPS
  • 2.2-VPP Differential Input Voltage
  • LVDS-Compatible Outputs
  • Total Power Dissipation: 2.2 W
  • Offset Binary Output Format
  • Output Data Transitions on the Rising and Falling Edges of a Half-Rate Output Clock
  • On-Chip Analog Buffer, Track and Hold, and Reference Circuit
  • Available in a 84-Pin Ceramic Nonconductive Tie-Bar Package (HFG)
  • Military Temperature Range (–55°C to 125°C Tcase)

The ADS5463 is a 12-bit, 500-MSPS analog-to-digital converter (ADC) that operates from both a 5-V supply and 3.3-V supply, while providing LVDS-compatible digital outputs from the 3.3-V supply. The ADS5463 input buffer isolates the internal switching of the onboard track and hold (T and H) from disturbing the signal source. An internal reference generator is also provided to simplify the system design further. The ADS5463 has outstanding low noise and linearity over input frequency.

The ADS5463 is available in a 84-pin ceramic nonconductive tie-bar package (HFG). The ADS5463 is built on state-of-the-art Texas Instruments complementary bipolar process (BiCom3X) and is specified over the full military temperature range (–55°C to 125°C Tcase).

The ADS5463 is a 12-bit, 500-MSPS analog-to-digital converter (ADC) that operates from both a 5-V supply and 3.3-V supply, while providing LVDS-compatible digital outputs from the 3.3-V supply. The ADS5463 input buffer isolates the internal switching of the onboard track and hold (T and H) from disturbing the signal source. An internal reference generator is also provided to simplify the system design further. The ADS5463 has outstanding low noise and linearity over input frequency.

The ADS5463 is available in a 84-pin ceramic nonconductive tie-bar package (HFG). The ADS5463 is built on state-of-the-art Texas Instruments complementary bipolar process (BiCom3X) and is specified over the full military temperature range (–55°C to 125°C Tcase).

Descargar Ver vídeo con transcripción Video

Documentación técnica

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 15
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
* Hoja de datos ADS5463-SP Class V, 12-Bit, 500-MSPS Analog-to-Digital Converter datasheet (Rev. G) PDF | HTML 31/10/2017
* Informe de radiación y confiabilidad ADS5463-SP TID Report 27/03/2015
* Informe de radiación y confiabilidad ADS5463-SP Radiation Test Report 27/03/2015
* Informe de radiación y confiabilidad ADS5463MHFG-V SEE Report 27/03/2015
* SMD ADS5463-SP SMD 5962-07208 8/07/2016
Guía de selección TI Space Products (Rev. L) 27/03/2026
Application brief DLA Approved Optimizations for QML Products (Rev. C) PDF | HTML 17/06/2025
Nota sobre la aplicación Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. B) PDF | HTML 10/06/2025
Más documentación TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 20/02/2025
Nota sobre la aplicación Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19/10/2022
Libro electrónico Radiation Handbook for Electronics (Rev. A) 21/05/2019
Nota sobre la aplicación Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (Rev. A) 10/09/2010
Nota sobre la aplicación Smart Selection of ADC/DAC Enables Better Design of Software-Defined Radio 28/04/2009
Nota sobre la aplicación CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters 8/06/2008
Nota sobre la aplicación Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 2/06/2008

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

ADS5463EVM — Módulo de evaluación de ADC ADS5463 de 12 bits y 500 MSPS

The ADS5463EVM is a circuit board which allows the designer to run an evaluation of Texas Instruments ADS5463 device, a 12 bit 500 MSPS ADC. With the supplied Logic analyzer breakout board, the ADC LVDS output can be directly captured using either an Agilent E5405A or Tektronix P6980 (...)

Guía del usuario: PDF
Productos y hardware compatibles
En inventario
Límite:
??asset.out-of-stock-ti_es_MX??
No disponible
Herramienta de cálculo

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

La calculadora del ingeniero analógico está diseñada para acelerar muchos de los cálculos repetitivos que los ingenieros de diseño de circuitos analógicos utilizan de forma habitual. Esta herramienta para PC proporciona una interfaz gráfica con una lista de varios cálculos comunes que van desde el (...)

Productos y hardware compatibles
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
CFP (HFG) 84 Ultra Librarian

Pedidos y calidad

Los productos recomendados pueden tener parámetros, módulos de evaluación o diseños de referencia relacionados con este producto de TI.

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos