The FSS has the following features:
- Two simultaneous flash
interfaces:
- Two OSPIs (OSPI0 and
OSPI1) OR
- One HyperBus
interface and one OSPI (OSPI1)
- Primary OSPI0/HyperBus interface supports:
- Execute in place
(XIP) operation
- 32-byte block copy
(BC) operation
- Secondary OSPI1 interface
supports:
- 32-byte block copy
(BC) operation
- ECC
- OSPIs support
single, dual, quad, or octal SPI devices
- OSPIs support up to
4 devices
- HyperBus interface supports up to 2 devices
- The OSPIs and HyperBus interface have independent power management for low
power operations