SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Following are the major groups of clocks in the EDP subsystem:
Table 12-1509 describes clocks at the EDP boundary.
| Clock | Freq Min | Freq Max | Source | Description |
|---|---|---|---|---|
| EDP_DPTX_CLK | 125 MHz | 125 MHz | System PLL | Functional clock (all VBUSP/APB/DPTX_core logics are clocked by this clock) Valid Freq: 100 – 200 MHz (125 MHz chosen to be 1/4x of CBASS 500 MHz clock) |
| EDP_DPI_2_2x_CLK | 25 MHz | 600 MHz | Video PLL or DSS EDP_DPI_2x_CLK | DPI Streaming Clock – Typically 1x of the corresponding EDP_DPI_2_CLK. But, in DSC split-panel mode, 2x of the EDP_DPI_2_CLK |
| EDP_DPI_2/3/4/5_CLK | 25 MHz | 600 MHz | Video PLL or DSS EDP_DPI_CLK | DPI Clock – pixel clock of the EDP_DPI_DATA bus. In DSS-sourced mode, EDP_DPI_n_CLK is the pixel clock of the EDP_DPI_n_DATA bus. In PLL-sourced mode, the pixel clock needs to be internally muxed between EDP_DPI_2_2x_CLK and EDP_DPI_2_CLK depending on the EDP_DPI_DATA type (split panel data or not). |
| EDP_AIF_I2S_CLK | 1 MHz | 125 MHz | MCASP | Audio I2S Clock (192 kHz clock) |
| PHY_LN0_TXMCLK (SOURCE_PHY_DATA_CLK) | 81 MHz | 405 MHz | DP-SERDES (PHY) PLL | PHY Data clock (1/2 Char Clock) |
| PHY_LN0_TXFCLK (SOURCE_PHY_CHAR_CLK) | 162 MHz | 810 MHz | DP-SERDES (PHY) PLL | PHY Char Clock |