SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
This section describes module integration in the device, including information about clocks, resets, and hardware requests.
Figure 6-2 shows the Spinlock integration.
Figure 7-5 Spinlock
IntegrationTable 7-16 and Table 7-17 summarize the integration of the module in the device.
| Module Instance | Attributes | |||
| Power Sleep Controller | Power Domain | Module Domain | Interconnect | |
| SPINLOCK0 | PSC0 | GP | LPSC0 | MODSS_CBASS |
| Clocks | ||||
| Module Instance | Module Clock Input | Source Clock Signal | Source | Description |
| SPINLOCK0 | SPINLOCK0_FICLK | MODSS_VBUS_D2_CLK | MAIN_SYSCLK0 | Spinlock clock. This clock is used for all interface and functional operations. |
| Resets | ||||
| Module Instance | Module Reset Input | Source Reset Signal | Source | Description |
| SPINLOCK0 | SPINLOCK0_RST | MODSS_RST | LPSC0 | Spinlock hardware reset |
| Interrupt Requests | |||||
| Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Description | Type |
| SPINLOCK0 | - | - | - | No interrupts to external processors | - |
| DMA Events | |||||
| Module Instance | Module DMA Event | Destination DMA Event Input | Destination | Description | Type |
| SPINLOCK0 | - | - | - | No PDMA channels to external DMA engines | - |