SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
The noise filter will support boarder extension. It will process two pixel copy in each directions for padding. The output frame size will be equal to input frame size as shown in Figure 1-1. The output there will be border pixels (two in each direction) will be unfiltered, while rest of middle frame is noise filtered. Please note that the output frame size (or resolution) will be identical to input frame (resolution).
Figure 6-146 Border Handling