Two Controller Area Network interfaces integrated into MCU domain (MCU_MCAN) and supporting both classic CAN and CAN FD (CAN with Flexible Data-Rate) specifications have the following main features:
- Conforms with CAN Protocol version 2.0 part A, B and ISO 11898-1:2015
- Full CAN FD (up to 64 data bytes) support
- SAE J1939 support
- AUTOSAR support for DRA829 and TDA4VM families of devices
- Up to 32 dedicated transmit buffers and 64 dedicated receive buffers
- Two configurable receive FIFOs, up to 64 elements each
- Configurable transmit FIFO, up to 32 elements
- Configurable transmit queue, up to 32 elements
- Configurable transmit event FIFO, up to 32 elements
- Up to 128 filter elements
- Maskable interrupts, two interrupt lines
- Timestamp Counter