SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Table 12-123 lists the TX FIFO trigger level settings.
| SCR[6] | TLR[3:0] | TX FIFO Trigger Level |
|---|---|---|
| 0 | = 0x0 | Defined by the UART_FCR[5-4] TX_FIFO_TRIG bit field (8,16, 32, or 56 spaces) |
| 0 | != 0x0 | Defined by the UART_TLR[3-0] TX_FIFO_TRIG_DMA bit field (from 4 to 60 spaces with a granularity of 4 spaces) |
| 1 | Value | Defined by the concatenated value of TLR[3:0] (higher bits) and FCR[5:4] (lower bits) from 1 to 63 spaces with a granularity of 1 space. |
| Note: The combination of TLR[3:0]=0000 and FCR[5:4]=00 (all zeros) is not supported (min 1 space required). All zeros will result in unsupported behavior. |