SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
This section describes module integration in the device, including information about clocks, resets, and hardware requests.
Figure 8-20 shows the PVU integration in the device.
Figure 8-20 PVU Integrationi = 0 or 1
j = 1
Table 8-35 and Table 8-36 summarize the integration of the module in the device.
| Module Instance | Attributes | |||
| Power Sleep Controller | Power Domain | Module Domain | Interconnect | |
| NAVSS0_IO_PVU0 | PSC0 | GP | LPSC0 | VIRTSS_CBASS |
| NAVSS0_IO_PVU1 | PSC0 | GP | LPSC0 | VIRTSS_CBASS |
| NAVSS0_DMA_PVU1 | PSC0 | GP | LPSC0 | VIRTSS_CBASS |
| Clocks | ||||
| Module Instance | Module Clock Input | Source Clock Signal | Source | Description |
| NAVSS0_IO_PVU0 | FICLK | VIRTSS_VBUS_D2_CLK | MAIN_SYSCLK0 | This clock is used for all interface and functional operations. |
| NAVSS0_IO_PVU1 | FICLK | VIRTSS_VBUS_D2_CLK | MAIN_SYSCLK0 | This clock is used for all interface and functional operations. |
| NAVSS0_DMA_PVU1 | FICLK | VIRTSS_VBUS_D2_CLK | MAIN_SYSCLK0 | This clock is used for all interface and functional operations. |
| Resets | ||||
| Module Instance | Module Reset Input | Source Reset Signal | Source | Description |
| NAVSS0_IO_PVU0 | RST | VIRTSS_RST | LPSC0 | PVU hardware reset |
| NAVSS0_IO_PVU1 | RST | VIRTSS_RST | LPSC0 | PVU hardware reset |
| NAVSS0_DMA_PVU1 | RST | VIRTSS_RST | LPSC0 | PVU hardware reset |
| Interrupt Requests | |||||
| Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Description | Type |
| NAVSS0_IO_PVU0 | EXP_INTR | IN_INTR[442] | INTR_ROUTER0 | Fault interrupt when the TLB misses or a permission error was found | Level |
| NAVSS0_IO_PVU1 | EXP_INTR | IN_INTR[441] | INTR_ROUTER0 | Fault interrupt when the TLB misses or a permission error was found | Level |
| NAVSS0_DMA_PVU1 | EXP_INTR | IN_INTR[440] | INTR_ROUTER0 | Fault interrupt when the TLB misses or a permission error was found | Level |
| DMA Events | |||||
| Module Instance | Module DMA Event | Destination DMA Event Input | Destination | Description | Type |
| NAVSS0_IO_PVU0 | - | - | - | No PDMA channels to external DMA engines | - |
| NAVSS0_IO_PVU1 | - | - | - | No PDMA channels to external DMA engines | - |
| NAVSS0_DMA_PVU1 | - | - | - | No PDMA channels to external DMA engines | - |