SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Use the VPFE_ALAW[3] CCDTBL bit to apply an optional 10-to-8-bit A-Law transformation using a fixed A-Law table (see Figure 12-1193, Table 12-1564 and Table 12-1565) as the final processing stage. Using this causes the data width to be reduced to 8 bits and allows packing to 8 bits/pixel when saving to external memory. Since the data resolution can be greater than 10 bits at this stage, user must select the 10 bits for input to the A-Law operation. Use the VPFE_ALAW[2-0] GWDI register to select the 10 bits for input.
Figure 12-1193 A-Law Table| Input | A-Law | Input | A-Law | Input | A-Law | Input | A-Law | Input | A-Law | Input | A-Law | Input | A-Law | Input | A-Law |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0 | 0 | 64 | 64 | 128 | 112 | 192 | 140 | 256 | 161 | 320 | 176 | 384 | 189 | 448 | 200 |
| 1 | 1 | 65 | 65 | 129 | 113 | 193 | 141 | 257 | 161 | 321 | 176 | 385 | 189 | 449 | 200 |
| 2 | 2 | 66 | 66 | 130 | 113 | 194 | 141 | 258 | 161 | 322 | 177 | 386 | 189 | 450 | 200 |
| 3 | 3 | 67 | 67 | 131 | 114 | 195 | 142 | 259 | 161 | 323 | 177 | 387 | 189 | 451 | 200 |
| 4 | 4 | 68 | 68 | 132 | 114 | 196 | 142 | 260 | 162 | 324 | 177 | 388 | 190 | 452 | 200 |
| 5 | 5 | 69 | 69 | 133 | 115 | 197 | 142 | 261 | 162 | 325 | 177 | 389 | 190 | 453 | 200 |
| 6 | 6 | 70 | 70 | 134 | 115 | 198 | 143 | 262 | 162 | 326 | 177 | 390 | 190 | 454 | 201 |
| 7 | 7 | 71 | 71 | 135 | 116 | 199 | 143 | 263 | 162 | 327 | 178 | 391 | 190 | 455 | 201 |
| 8 | 8 | 72 | 72 | 136 | 116 | 200 | 143 | 264 | 163 | 328 | 178 | 392 | 190 | 456 | 201 |
| 9 | 9 | 73 | 73 | 137 | 117 | 201 | 144 | 265 | 163 | 329 | 178 | 393 | 190 | 457 | 201 |
| 10 | 10 | 74 | 74 | 138 | 117 | 202 | 144 | 266 | 163 | 330 | 178 | 394 | 191 | 458 | 201 |
| 11 | 11 | 75 | 75 | 139 | 118 | 203 | 144 | 267 | 163 | 331 | 178 | 395 | 191 | 459 | 201 |
| 12 | 12 | 76 | 76 | 140 | 118 | 204 | 145 | 268 | 164 | 332 | 179 | 396 | 191 | 460 | 201 |
| 13 | 13 | 77 | 77 | 141 | 119 | 205 | 145 | 269 | 164 | 333 | 179 | 397 | 191 | 461 | 202 |
| 14 | 14 | 78 | 78 | 142 | 119 | 206 | 145 | 270 | 164 | 334 | 179 | 398 | 191 | 462 | 202 |
| 15 | 15 | 79 | 78 | 143 | 120 | 207 | 146 | 271 | 164 | 335 | 179 | 399 | 191 | 463 | 202 |
| 16 | 16 | 80 | 79 | 144 | 120 | 208 | 146 | 272 | 165 | 336 | 179 | 400 | 192 | 464 | 202 |
| 17 | 17 | 81 | 80 | 145 | 121 | 209 | 146 | 273 | 165 | 337 | 180 | 401 | 192 | 465 | 202 |
| 18 | 18 | 82 | 81 | 146 | 121 | 210 | 147 | 274 | 165 | 338 | 180 | 402 | 192 | 466 | 202 |
| 19 | 19 | 83 | 82 | 147 | 122 | 211 | 147 | 275 | 166 | 339 | 180 | 403 | 192 | 467 | 202 |
| 20 | 20 | 84 | 83 | 148 | 122 | 212 | 147 | 276 | 166 | 340 | 180 | 404 | 192 | 468 | 203 |
| 21 | 21 | 85 | 84 | 149 | 123 | 213 | 148 | 277 | 166 | 341 | 181 | 405 | 193 | 469 | 203 |
| 22 | 22 | 86 | 84 | 150 | 123 | 214 | 148 | 278 | 166 | 342 | 181 | 406 | 193 | 470 | 203 |
| 23 | 23 | 87 | 85 | 151 | 124 | 215 | 148 | 279 | 167 | 343 | 181 | 407 | 193 | 471 | 203 |
| 24 | 24 | 88 | 86 | 152 | 124 | 216 | 149 | 280 | 167 | 344 | 181 | 408 | 193 | 472 | 203 |
| 25 | 25 | 89 | 87 | 153 | 125 | 217 | 149 | 281 | 167 | 345 | 181 | 409 | 193 | 473 | 203 |
| 26 | 26 | 90 | 88 | 154 | 125 | 218 | 149 | 282 | 167 | 346 | 182 | 410 | 193 | 474 | 204 |
| 27 | 27 | 91 | 88 | 155 | 125 | 219 | 150 | 283 | 168 | 347 | 182 | 411 | 194 | 475 | 204 |
| 28 | 28 | 92 | 89 | 156 | 126 | 220 | 150 | 284 | 168 | 348 | 182 | 412 | 194 | 476 | 204 |
| 29 | 29 | 93 | 90 | 157 | 126 | 221 | 150 | 285 | 168 | 349 | 182 | 413 | 194 | 477 | 204 |
| 30 | 30 | 94 | 91 | 158 | 127 | 222 | 151 | 286 | 168 | 350 | 182 | 414 | 194 | 478 | 204 |
| 31 | 31 | 95 | 91 | 159 | 127 | 223 | 151 | 287 | 168 | 351 | 183 | 415 | 194 | 479 | 204 |
| 32 | 32 | 96 | 92 | 160 | 128 | 224 | 151 | 288 | 169 | 352 | 183 | 416 | 194 | 480 | 204 |
| 33 | 33 | 97 | 93 | 161 | 128 | 225 | 152 | 289 | 169 | 353 | 183 | 417 | 195 | 481 | 205 |
| 34 | 34 | 98 | 93 | 162 | 129 | 226 | 152 | 290 | 169 | 354 | 183 | 418 | 195 | 482 | 205 |
| 35 | 35 | 99 | 94 | 163 | 129 | 227 | 152 | 291 | 169 | 355 | 183 | 419 | 195 | 483 | 205 |
| 36 | 36 | 100 | 95 | 164 | 129 | 228 | 152 | 292 | 170 | 356 | 184 | 420 | 195 | 484 | 205 |
| 37 | 37 | 101 | 96 | 165 | 130 | 229 | 153 | 293 | 170 | 357 | 184 | 421 | 195 | 485 | 205 |
| 38 | 38 | 102 | 96 | 166 | 130 | 230 | 153 | 294 | 170 | 358 | 184 | 422 | 195 | 486 | 205 |
| 39 | 39 | 103 | 97 | 167 | 131 | 231 | 153 | 295 | 170 | 359 | 184 | 423 | 196 | 487 | 205 |
| 40 | 40 | 104 | 98 | 168 | 131 | 232 | 154 | 296 | 171 | 360 | 184 | 424 | 196 | 488 | 206 |
| 41 | 41 | 105 | 98 | 169 | 132 | 233 | 154 | 297 | 171 | 361 | 185 | 425 | 196 | 489 | 206 |
| 42 | 42 | 106 | 99 | 170 | 132 | 234 | 154 | 298 | 171 | 362 | 185 | 426 | 196 | 490 | 206 |
| 43 | 43 | 107 | 100 | 171 | 132 | 235 | 155 | 299 | 171 | 363 | 185 | 427 | 196 | 491 | 206 |
| 44 | 44 | 108 | 100 | 172 | 133 | 236 | 155 | 300 | 172 | 364 | 185 | 428 | 196 | 492 | 206 |
| 45 | 45 | 109 | 101 | 173 | 133 | 237 | 155 | 301 | 172 | 365 | 185 | 429 | 197 | 493 | 206 |
| 46 | 46 | 110 | 102 | 174 | 134 | 238 | 155 | 302 | 172 | 366 | 185 | 430 | 197 | 494 | 206 |
| 47 | 47 | 111 | 102 | 175 | 134 | 239 | 156 | 303 | 172 | 367 | 186 | 431 | 197 | 495 | 207 |
| 48 | 48 | 112 | 103 | 176 | 134 | 240 | 156 | 304 | 173 | 368 | 186 | 432 | 197 | 496 | 207 |
| 49 | 49 | 113 | 103 | 177 | 135 | 241 | 156 | 305 | 173 | 369 | 186 | 433 | 197 | 497 | 207 |
| 50 | 50 | 114 | 104 | 178. | 135 | 242 | 157 | 306 | 173 | 370 | 186 | 434 | 197 | 498 | 207 |
| 51 | 51 | 115 | 105 | 179 | 136 | 243 | 157 | 307 | 173 | 371 | 186 | 435 | 198 | 499 | 207 |
| 52 | 52 | 116 | 105 | 180 | 136 | 244 | 157 | 308 | 173 | 372 | 187 | 436 | 198 | 500 | 207 |
| 53 | 53 | 117 | 106 | 181 | 136 | 245 | 157 | 309 | 174 | 373 | 187 | 437 | 198 | 501 | 207 |
| 54 | 54 | 118 | 106 | 182 | 137 | 246 | 158 | 310 | 174 | 374 | 187 | 438 | 198 | 502 | 208 |
| 55 | 55 | 119 | 107 | 183 | 137 | 247 | 158 | 311 | 174 | 375 | 187 | 439 | 198 | 503 | 208 |
| 56 | 56 | 120 | 108 | 184 | 137 | 248 | 158 | 312 | 174 | 376 | 187 | 440 | 198 | 504 | 208 |
| 57 | 57 | 121 | 108 | 185 | 138 | 249 | 159 | 313 | 175 | 377 | 188 | 441 | 198 | 505 | 208 |
| 58 | 58 | 122 | 109 | 186 | 138 | 250 | 159 | 314 | 175 | 378 | 188 | 442 | 199 | 506 | 208 |
| 59 | 59 | 123 | 109 | 187 | 139 | 251 | 159 | 315 | 175 | 379 | 188 | 443 | 199 | 507 | 208 |
| 60 | 60 | 124 | 110 | 188 | 139 | 252 | 159 | 316 | 175 | 380 | 188 | 444 | 199 | 508 | 208 |
| 61 | 61 | 125 | 110 | 189 | 139 | 253 | 160 | 317 | 175 | 381 | 188 | 445 | 199 | 509 | 208 |
| 62 | 62 | 126 | 111 | 190 | 140 | 254 | 160 | 318 | 176 | 382 | 188 | 446 | 199 | 510 | 209 |
| 63 | 63 | 127 | 112 | 191 | 140 | 255 | 160 | 319 | 176 | 383 | 189 | 447 | 199 | 511 | 209 |
| Input | A-Law | Input | A-Law | Input | A-Law | Input | A-Law | Input | A-Law | Input | A-Law | Input | A-Law | Input | A-Law |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 512 | 209 | 576 | 217 | 640 | 224 | 704 | 231 | 768 | 237 | 832 | 243 | 896 | 248 | 960 | 253 |
| 513 | 209 | 577 | 217 | 641 | 225 | 705 | 231 | 769 | 237 | 833 | 243 | 897 | 248 | 961 | 253 |
| 514 | 209 | 578 | 217 | 642 | 225 | 706 | 231 | 770 | 237 | 834 | 243 | 898 | 248 | 962 | 253 |
| 515 | 209 | 579 | 217 | 643 | 225 | 707 | 231 | 771 | 237 | 835 | 243 | 899 | 248 | 963 | 253 |
| 516 | 209 | 580 | 218 | 644 | 225 | 708 | 232 | 772 | 238 | 836 | 243 | 900 | 248 | 964 | 253 |
| 517 | 210 | 581 | 218 | 645 | 225 | 709 | 232 | 773 | 238 | 837 | 243 | 901 | 248 | 965 | 253 |
| 518 | 210 | 582 | 218 | 646 | 225 | 710 | 232 | 774 | 238 | 838 | 243 | 902 | 248 | 966 | 253 |
| 519 | 210 | 583 | 218 | 647 | 225 | 711 | 232 | 775 | 238 | 839 | 243 | 903 | 249 | 967 | 253 |
| 520 | 210 | 584 | 218 | 648 | 225 | 712 | 232 | 776 | 238 | 840 | 243 | 904 | 249 | 968 | 253 |
| 521 | 210 | 585 | 218 | 649 | 225 | 713 | 232 | 777 | 238 | 841 | 244 | 905 | 249 | 969 | 253 |
| 522 | 210 | 586 | 218 | 650 | 226 | 714 | 232 | 778 | 238 | 842 | 244 | 906 | 249 | 970 | 254 |
| 523 | 210 | 587 | 218 | 651 | 226 | 715 | 232 | 779 | 238 | 843 | 244 | 907 | 249 | 971 | 254 |
| 524 | 211 | 588 | 219 | 652 | 226 | 716 | 232 | 780 | 238 | 844 | 244 | 908 | 249 | 972 | 254 |
| 525 | 211 | 589 | 219 | 653 | 226 | 717 | 232 | 781 | 238 | 845 | 244 | 909 | 249 | 973 | 254 |
| 526 | 211 | 590 | 219 | 654 | 226 | 718 | 233 | 782 | 238 | 846 | 244 | 910 | 249 | 974 | 254 |
| 527 | 211 | 591 | 219 | 655 | 226 | 719 | 233 | 783 | 239 | 847 | 244 | 911 | 249 | 975 | 254 |
| 528 | 211 | 592 | 219 | 656 | 226 | 720 | 233 | 784 | 239 | 848 | 244 | 912 | 249 | 976 | 254 |
| 529 | 211 | 593 | 219 | 657 | 226 | 721 | 233 | 785 | 239 | 849 | 244 | 913 | 249 | 977 | 254 |
| 530 | 211 | 594 | 219 | 658 | 226 | 722 | 233 | 786 | 239 | 850 | 244 | 914 | 249 | 97.8 | 254 |
| 531 | 211 | 595 | 219 | 659 | 227 | 723 | 233 | 787 | 239 | 851 | 244 | 915 | 249 | 979 | 254 |
| 532 | 212 | 596 | 220 | 660 | 227 | 724 | 233 | 788 | 239 | 852 | 244 | 916 | 250 | 980 | 254 |
| 533 | 212 | 597 | 220 | 661 | 227 | 725. | 233 | 789 | 239 | 853 | 245 | 917 | 250 | 981 | 254 |
| 534 | 212 | 598 | 220 | 662 | 227 | 726 | 233 | 790 | 239 | 854 | 245 | 918 | 250 | 982 | 254 |
| 535 | 212 | 599 | 220 | 663 | 227 | 727 | 233 | 791 | 239 | 855 | 245 | 919 | 250 | 983 | 254 |
| 536 | 212 | 600 | 220 | 664 | 227 | 728 | 233 | 792 | 239 | 856 | 245 | 920 | 250 | 984 | 255 |
| 537 | 212 | 601 | 220 | 665 | 227 | 729 | 234 | 793 | 239 | 857 | 245 | 921 | 250 | 985 | 255 |
| 538 | 212 | 602 | 220 | 666 | 227 | 730 | 234 | 794 | 240 | 858 | 245 | 922 | 250 | 986 | 255 |
| 539 | 212 | 603 | 220 | 667 | 227 | 731 | 234 | 795 | 240 | 859 | 245 | 923 | 250 | 987 | 255 |
| 540 | 213 | 604 | 220 | 668 | 227 | 732 | 234 | 796 | 240 | 860 | 245 | 924 | 250 | 988 | 255 |
| 541 | 213 | 605 | 221 | 669 | 228 | 733 | 234 | 797 | 240 | 861 | 245 | 925 | 250 | 989 | 255 |
| 542 | 213 | 606 | 221 | 670 | 228 | 734 | 234 | 798 | 240 | 862 | 245 | 926 | 250 | 990 | 255 |
| 543 | 213 | 607 | 221 | 671 | 228 | 735 | 234 | 799 | 240 | 863 | 245 | 927 | 250 | 991 | 255 |
| 544 | 213 | 608 | 221 | 672 | 228 | 736 | 234 | 800 | 240 | 864 | 245 | 928 | 250 | 992 | 255 |
| 545 | 213 | 609 | 221 | 673 | 228 | 737 | 234 | 801 | 240 | 865 | 246 | 929. | 250 | 993 | 255 |
| 546 | 213 | 610 | 221 | 674 | 228 | 738 | 234 | 802 | 240 | 866 | 246 | 930 | 251 | 994 | 255 |
| 547 | 214 | 611 | 221 | 675 | 228 | 739 | 235 | 803 | 240 | 867 | 246 | 931 | 251 | 995 | 255 |
| 548 | 214 | 612 | 221 | 676 | 228 | 740 | 235 | 804 | 240 | 868 | 246 | 932 | 251 | 996 | 255 |
| 549 | 214 | 613 | 221 | 677 | 228 | 741 | 235 | 805 | 240 | 869 | 246 | 933 | 251 | 997 | 255 |
| 550 | 214 | 614 | 222 | 678 | 229 | 742 | 235 | 806 | 241 | 870 | 246 | 934 | 251 | 998 | 255 |
| 551 | 214 | 615 | 222 | 679 | 229 | 743 | 235 | 807 | 241 | 871 | 246 | 935 | 251 | 999 | 255 |
| 552 | 214 | 616 | 222 | 680 | 229 | 744 | 235 | 808 | 241 | 872 | 246 | 936 | 251 | 1000 | 255 |
| 553 | 214 | 617 | 222 | 681 | 229 | 745 | 235 | 809 | 241 | 873 | 246 | 937 | 251 | 1001 | 255 |
| 554 | 214 | 618 | 222 | 682 | 229 | 746 | 235 | 810 | 241 | 874 | 246 | 938 | 251 | 1002 | 255 |
| 555 | 215 | 619 | 222 | 683 | 229 | 747 | 235 | 811 | 241 | 875 | 246 | 939 | 251 | 1003 | 255 |
| 556 | 215 | 620 | 222 | 684 | 229 | 748 | 235 | 812 | 241 | 876 | 246 | 940 | 251 | 1004 | 255 |
| 557 | 215 | 621 | 222 | 685 | 229 | 749 | 235 | 813 | 241 | 877 | 246 | 941 | 251 | 1005 | 255 |
| 558 | 215 | 622 | 222 | 686 | 229 | 750 | 236 | 814 | 241 | 878 | 247 | 942 | 251 | 1006 | 255 |
| 559 | 215 | 623 | 223 | 687 | 229 | 751 | 236 | 815 | 241 | 879 | 247 | 943 | 252 | 1007 | 255 |
| 560 | 215 | 624 | 223 | 688 | 230 | 752 | 236 | 816 | 241 | 880 | 247 | 944 | 252 | 1008 | 255 |
| 561 | 215 | 625 | 223 | 689 | 230 | 753 | 236 | 817 | 242 | 881 | 247 | 945 | 252 | 1009 | 255 |
| 562 | 215 | 626 | 223 | 690 | 230 | 754 | 236 | 818 | 242 | 882 | 247 | 946 | 252 | 1010 | 255 |
| 563 | 216 | 627 | 223 | 691 | 230 | 755 | 236 | 819 | 242 | 883 | 247 | 947 | 252 | 1011 | 255 |
| 564 | 216 | 628 | 223 | 692 | 230 | 756 | 236 | 820 | 242 | 884 | 247 | 948 | 252 | 1012 | 255 |
| 565 | 216 | 629 | 223 | 693 | 230 | 757 | 236 | 821 | 242 | 885 | 247 | 949 | 252 | 1013 | 255 |
| 566 | 216 | 630 | 223 | 694 | 230 | 758 | 236 | 822 | 242 | 886 | 247 | 950 | 252 | 1014 | 255 |
| 567 | 216 | 631 | 223 | 695 | 230 | 759 | 236 | 823 | 242 | 887 | 247 | 951 | 252 | 1015 | 255 |
| 568 | 216 | 632 | 224 | 696 | 230 | 760 | 236 | 824 | 242 | 888 | 247 | 952 | 252 | 1016 | 255 |
| 569 | 216 | 633 | 224 | 697 | 230 | 761 | 237 | 825 | 242 | 889 | 247 | 953 | 252 | 1017 | 255 |
| 570 | 216 | 634 | 224 | 698 | 231 | 762 | 237 | 826 | 242 | 890 | 247 | 954 | 252 | 1018 | 255 |
| 571 | 217 | 635 | 224 | 699 | 231 | 763 | 237 | 827 | 242 | 891 | 248 | 955 | 252 | 1019 | 255 |
| 572 | 217 | 636 | 224 | 700 | 231 | 764 | 237 | 828 | 242 | 892 | 248 | 956 | 252 | 1020 | 255 |
| 573 | 217 | 637 | 224 | 701 | 231 | 765 | 237 | 829 | 243 | 893 | 248 | 957 | 253 | 1021 | 255 |
| 574 | 217 | 638 | 224 | 702 | 231 | 766 | 237 | 830 | 243 | 894 | 248 | 958 | 253 | 1022 | 255 |
| 575 | 217 | 639 | 224 | 703 | 231 | 767 | 237 | 831 | 243 | 895 | 248 | 959 | 253 | 1023 | 255 |