SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
WKUP_RC_OSC_12M in always oscillate mode.
The RC clock output (WKUP_RC_OSC_12M) is used by the on-chip Reset Glue logic, Power Reset Generator (PRG) circuits, WKUP_HFOSC0 Loss Circuits, Dual Clock Comparator (DCC) and Timer Modules. Its frequency is targeted at 12.55MHz +/-10%.
An output clock of WKUP_RC_OSC_12M is further divided down to generate a 32-kHz clock (CLK_32K). This clock is used by WKUP_DMSC0 and Timer Modules.
If an application needs accurate 32.768-kHz clock, then use WKUP_LFOSC0 (32.768 kHz) output clock.