SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Table 6-116 lists the interrupts generated by the RAWFE sub-modules.
| Interrupt | Description |
|---|---|
| LUT1_CFG_ERR | Config access to LUT1 ram has corrupted functional operation, config read or write memory access occurred during functional operation. Only asserted if any (read/write) cfg access occurs during active line OR write occurs in horizontal blanking within a frame. |
| LUT2_CFG_ERR | Config access to LUT2 ram has corrupted functional operation, config read or write memory access occurred during functional operation. Only asserted if any (read/write) cfg access occurs during active line OR write occurs in horizontal blanking within a frame. |
| LUT3_CFG_ERR | Config access to LUT3 ram has corrupted functional operation, config read or write memory access occurred during functional operation. Only asserted if cfg access occurs during active line. Only asserted if any (read/write) cfg access occurs during active line OR write occurs in horizontal blanking within a frame. |
| WDR_LUT_CFG_ERR | Config access to WDR LUT ram has corrupted functional operation, config read or write memory access occurred during functional operation. Only asserted if any (read/write) cfg access occurs during active line OR write occurs in horizontal blanking within a frame. |
| H3A_LUT_CFG_ERR | Config access to H3A LUT ram has corrupted functional operation, config read or write memory access occurred during functional operation. Only asserted if any (read/write) cfg access occurs during active line OR write occurs in horizontal blanking within a frame. |
| H3A_ACCM_CFG_ERR | Config access to H3A accum ram has corrupted functional operation, config read or write memory access occurred during functional operation. Asserted if any cfg access occurs during active frame. |
| H3A_LINE_CFG_ERR | Config access to H3A line ram has corrupted functional operation, config read or write memory access occurred during functional operation. Asserted if any cfg access occurs during active frame. |
| DPC_LUT_CFG_ERR | Config access to DPC LUT ram has corrupted functional operation, config read or write memory access occurred during functional operation. Asserted if any cfg access occurs during active frame. |
| DPC_LINE_CFG_ERR | Config access to DPC line ram has corrupted functional operation, config read or write memory access occurred during functional operation. Only asserted if any cfg access occurs during active line OR write occurs in horizontal blanking within a frame. |
| LSC_CFG_ERR | Config access to LSC ram has corrupted functional operation, config read or write memory access occurred during functional operation. Asserted if any cfg access occurs during active frame. Active frame in lsc case is VS at pwl to ve at lsc input delayed by 1 cycle. |
| H3A_AEW | h3a aew interrupt. |
| H3A_AF | h3a af interrupt |
| H3A | h3a interrupt |
| H3A_BUF_OVRFLOW_PULSE_INTR | Generated when an overflow occurs in the H3a output buffer |