SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Table 8-40 shows the PAT configuration parameters set during SoC design.
| Module Instance | Parameters | ||||
| Number of Pages(1) | Large | Source ID | Config FW | RouteID | |
| NAVSS0_PAT0 | 16384 | 0 | 0 | 0x0000:6:3:4736 | 224 |
| NAVSS0_PAT1 | 16384 | 0 | 0 | 0x0400:6:3:4737 | 225 |
| NAVSS0_PAT2 | 16384 | 0 | 0 | 0x0800:6:3:4738 | 226 |
| NAVSS0_PAT3 | 2048 | 1 | 1 | 0x0c00:6:3:4739 | 227 |
| NAVSS0_PAT4 | 2048 | 1 | 1 | 0x1000:6:3:4740 | 228 |