SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
The Timeout Value Register contains the timeout value for scoreboarded transactions.
| Bits | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:30 | Reserved | r | 0x0 | Reserved. Read as 0. |
| 29:0 | timeout | r/w | 0x3FFF_FFFF |
This is the number of cycles in each eon (see Section 3.3.5.2.1.4). Each transaction can be outstanding for a minimum of 2 and a maximum of 3 eons before it is considered timed out. Note that if this value is changed while there are outstanding transactions it may affect the timeout of those transactions.
Note: This field can only be written if byte enables 3:0 are set. Byte writes will be ignored. |