SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
The OSPI controller has been designed to wake up in a state that is suitable for performing basic reads and writes using the direct access controller. The BASIC read (opcode 0x03) and BASIC write (opcode 0x02) instructions are operations supported by all target devices. The controller also wakes up with a baud rate divider setting of divide-by-32. Assuming the reference clock is operating at 400 MHz after reset, then this means the effective SPI clock is just 12.5 MHz. This should be slow enough to meet all timing requirements of all target devices without any further device programming.
If the target device does not use 3 address bytes, the device size configuration register must be modified to the appropriate size.
If software plans to write to the device, and the number of bytes per device page is not equal to 256, then the device size configuration register must also be modified.
While not a requirement, it is prudent for software to enable the write protect feature prior to enabling the OSPI controller. This will block any data writes from taking effect. To do so, the protection registers (OSPI_LOWER_WR_PROT_REG, OSPI_UPPER_WR_PROT_REG and OSPI_WR_PROT_CTRL_REG) should be setup and the number of bytes per device block in the device size configuration register should also be setup.
After Power-on Reset (POR), software can read from and write to the FLASH device (albeit slowly). Enabling/Disabling the controller and DAC is achieved with just one write to corresponding fields of the OSPI_CONFIG_REG register. User shall take note to maintain the default values of the baud rate divisor and the default state of SEL_CLK_POL_FLD/ SEL_CLK_PHASE_FLD bits of this register. A write data value of 0x00780081 is recommended.