SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
This section describes the data capturing mechanism where sampling point is adjusted for one of the reference clock edges inside divided OSPI clock.
After POR, the adapted loopback clock circuit and the OSPI_RCLK delay register line both wake in a disabled state. The OSPI_RD_DATA_CAPTURE_REG register provides the control for the mechanism using taps.
OSPI_RD_DATA_CAPTURE_REG[5] SAMPLE_EDGE_SEL_FLD bit selects the edge of the reference clock, on which data outputs from flash memory are sampled.
OSPI_RD_DATA_CAPTURE_REG[4-1] DELAY_FLD bit field controls the additional number of read data capture cycles (this is the fast reference clock, running at least x4 of the device clock) that should be applied to the internal read data capture circuit. The large clock-to-out delay of the flash memory together with trace delays as well as other device delays may impose a maximum flash clock frequency which is less than the flash memory device itself can operate at. To compensate, software shall set this register to a value that guarantees robust data captures.