SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
The timer can issue an overflow interrupt, a timer match interrupt, and a timer capture interrupt. Each internal interrupt source can be independently enabled and disabled in the interrupt-enable register (TIMER_IRQSTATUS_SET) and disabled in the interrupt-disable register (TIMER_IRQSTATUS_CLR). When the interrupt event is issued, the associated interrupt status bit is set in the timer status register (TIMER_IRQSTATUS).