SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Table 5-79 shows Wake-up Sources in each low power mode.
MCU-ONLY state is not considered as a state that needs a wake-up source as processor is alive. A72SS and/or R5FSS can be in WFI and any interrupt which is routable to R5F or WKUP_DMSC0 could cause exit from this state.
| Power Modes | Wake-up source |
|---|---|
| SoC-OFF | MCU_PORz. |
| SuspendToRAM | TBD |
| DeepSleep | WKUP_DMSC0 Timers (any), WKUP_UART0, WKUP_GPIO0, WKUP_GPIO1, WKUP_I2C . |
| CPD-OFF | WKUP_GPIO0, WKUP_GPIO1, WKUP_UART0, WKUP_I2C0, WKUP_TIMERs. All instances of the following peripherals in MCU domain - UART, I2C, SPI, MCAN, Timers. |
| Standby | All peripherals with interrupts routed to GIC. |