SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
The AUX PHY module is required for each Display Port interface. The AUX_PHY module is integrated with the EDP controller as shown on Figure 1-1. The AUX PHY has no configuration interface. All configuration and control signals are supplied from EDP_CORE_APB memory-mapped registers.
Figure 12-1124 EDP Interface to AUX PHYThe configurations and controls in Figure 12-1124 are specified through EDP_CORE_AUX_CONFIG_P and EDP_CORE_AUX_CTRL_P registers.