SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Table 5-110 describes the output clocks of PLLTS16FFCLAFRACF.
| Output | Description | Frequency |
|---|---|---|
| FOUTP | Positive phase VCO output (no post divider) | (FREF / REFDIV) * (FBDIV + FRAC) |
| FOUTN | Negative phase VCO output (no post divider) | (FREF / REFDIV) * (FBDIV + FRAC) |
| FOUTPOSTDIV | VCO-divided clock output. | FOUTP / (POSTDIV1*POSTDIV2) |
| CLKSSCG | Clock to SSMOD | (FREF / REFDIV) |
Where:
POSTDIV1 and POSTDIV2 valid values are from 1 to 7. To ensure correct operation, POSTDIV1 must always be programmed to a value equal to or greater than POSTDIV2.
For device-specific information about clock output parameters and syntesized clocks, see Table 5-117 and Table 5-119.