SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Table 12-1507 shows the I2S signals and timing.
| Signal Name | Direction | Default Value | Description |
|---|---|---|---|
| AIF_I2S_CLK | Input | 1'd0 | I2S clock |
| AIF_I2S_DATA[3:0] | Input | 4'd0 | I2S data for up to 4*M logical channels. Number of physical channels: 1, 2, or 4 M – number of time slots: 2 or 8 |
| AIF_I2S_WS | Input | 1'd0 | I2S word-select indication. In TDM mode, WS = 0 indicates channel 0. |
Figure 12-1120 and Figure 12-1121 show the I2S timing.
Figure 12-1120 EDP Audio I2S Timing - Bit Allocation (Right Justification)
Figure 12-1121 EDP Audio I2S Timing - TDM Time Slote Allocation (M = 8)