SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Resets the module. | ELM_SYSCONFIG[1] SOFTRESET | 0x1 |
| Wait until reset is done. | ELM_SYSSTATUS[0] RESETDONE | 0x1 |
| Configure the target interface power management. | ELM_SYSCONFIG[4-3] SIDLEMODE | Set value |
| Defines the error-correction level used. | ELM_LOCATION_CONFIG[1-0] ECC_BCH_LEVEL | Set value |
| Defines the maximum buffer length. | ELM_LOCATION_CONFIG[26-16] ECC_SIZE | Set value |
| Sets the ELM in continuous mode or page mode. | ELM_PAGE_CTRL | Set value |
| IF continuous mode is used: | All ELM_PAGE_CTRL[i] SECTOR_i (where i = 0 to 7) | 0x0 |
| Enable interrupt for syndrome polynomial i. | ELM_IRQENABLE[i] LOCATION_MASK_i | 0x1 |
| ELSE (page mode is used): | One syndrome polynomial i is set ELM_PAGE_CTRL[i] SECTOR_i (where i = 0 to 7) | 0x1 |
| Disable all interrupts for syndrome polynomial and enable PAGE_MASK interrupt. | All ELM_IRQENABLE[i] LOCATION_MASK_i = 0x0 and ELM_IRQENABLE[8] PAGE_MASK = 0x1 | Set value |
| ENDIF | Set value | |
| Set the input syndrome polynomial i. | ELM_SYNDROME_FRAGMENT_0_i | Set value |
| ELM_SYNDROME_FRAGMENT_1_i | Set value | |
| ELM_SYNDROME_FRAGMENT_5_i | Set value | |
| ELM_SYNDROME_FRAGMENT_6_i | Set value | |
| Initiates the computation process. | ELM_SYNDROME_FRAGMENT_6_i[16] SYNDROME_VALID | 0x1 |