SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Table 10-161 shows the thread numbers for the PSILSS slave endpoints.
| PSILSS Instance | Endpoint | Thread Number |
|---|---|---|
| PDMA_DEBUG_PSILSS0 | PDMA_DEBUG_CCMCU | 0x4300 |
| PDMA_DEBUG_C66 | 0x4304 | |
| PDMA_AASRC_PSILSS0 | PDMA_MCASP_G0 | 0x4400 |
| PDMA_AASRC | 0x4404 | |
| PDMA_MISC_PSILSS0 | PDMA_MISC_G0 | 0x4600 |
| PDMA_MISC_G1 | 0x460C | |
| PDMA_MISC_G2 | 0x4618 | |
| PDMA_MISC_G3 | 0x4624 | |
| PDMA_USART_PSILSS0 | PDMA_USART_G0 | 0x4700 |
| PDMA_USART_G1 | 0x4702 | |
| PDMA_USART_G2 | 0x4704 | |
| PDMA_MCAN | 0x470C | |
| CSI_PSILSS0 | CSI_TX_IF0 | 0x4900 |
| CSI_RX_IF0 | 0x4940 | |
| CSI_RX_IF1 | 0x4960 |
Table 10-162 through Table 10-166 provide further details about the source (src) and destination (dst) configuration parameters for the various PSILSS instances, including number of threads per endpoint. Note that the last two columns in each table present the associated source and destination thread numbers in decimal value.
| Endpoint | Data Width (Src / Dst) |
ETL Count (Src / Dst) |
Thread Count (Src / Dst) |
Source Thread Map | Destination Thread Map |
|---|---|---|---|---|---|
| PDMA_STRM | 128-bit / 128-bit | 1 / 1 | 32704 / 32704 | 0 through 18175; 18240 through 32767 |
32K + 0 through 18175; 32K + 18240 through 32767 |
| USART_G0_STRM | 128-bit / 128-bit | 1 / 1 | 2 / 2 | 18176 through 18177 | 32K + 18176 through 18177 |
| USART_G1_STRM | 128-bit / 128-bit | 1 / 1 | 2 / 2 | 18178 through 18179 | 32K + 18178 through 18179 |
| USART_G2_STRM | 128-bit / 128-bit | 1 / 1 | 6 / 6 | 18180 through 18185 | 32K + 18180 through 18185 |
| MCAN_STRM | 128-bit / 128-bit | 1 / 1 | 30 / 30 | 18188 through 18217 | 32K + 18188 through 18217 |
| Endpoint | Data Width (Src / Dst) |
ETL Count (Src / Dst) |
Thread Count (Src / Dst) |
Source Thread Map | Destination Thread Map |
|---|---|---|---|---|---|
| PDMA_STRM | 128-bit / 128-bit | 1 / 1 | 32704 / 32704 | 0 through 17919; 17984 through 32767 |
32K + 0 through 17919; 32K + 17984 through 32767 |
| MISC_G0_STRM | 128-bit / 128-bit | 1 / 1 | 11 / 11 | 17920 through 17930 | 32K + 17920 through 17930 |
| MISC_G1_STRM | 128-bit / 128-bit | 1 / 1 | 11 / 11 | 17932 through 17942 | 32K + 17932 through 17942 |
| MISC_G2_STRM | 128-bit / 128-bit | 1 / 1 | 11 / 11 | 17944 through 17954 | 32K + 17944 through 17954 |
| MISC_G3_STRM | 128-bit / 128-bit | 1 / 1 | 11 / 11 | 17956 through 17966 | 32K + 17956 through 17966 |
| Endpoint | Data Width (Src / Dst) |
ETL Count (Src / Dst) |
Thread Count (Src / Dst) |
Source Thread Map | Destination Thread Map |
|---|---|---|---|---|---|
| PDMA_STRM | 128-bit / 128-bit | 1 / 1 | 32704 / 32704 | 0 through 17151; 17216 through 32767 |
32K + 0 through 17151; 32K + 17216 through 32767 |
| CCMCU_STRM | 128-bit / 128-bit | 1 / 1 | 3 / 0 | 17152 through 17154 | 32K + 17152 through 17154 |
| MAINC66_STRM | 128-bit / 128-bit | 1 / 1 | 2 / 0 | 17156 through 17157 | 32K + 17156 through 17157 |
| Endpoint | Data Width (Src / Dst) |
ETL Count (Src / Dst) |
Thread Count (Src / Dst) |
Source Thread Map | Destination Thread Map |
|---|---|---|---|---|---|
| PDMA_STRM | 128-bit / 128-bit | 1 / 1 | 32704 / 32704 | 0 through 17407; 17472 through 32767 |
32K + 0 through 17407; 32K + 17472 through 32767 |
| MCASP_G0_STRM | 128-bit / 128-bit | 1 / 1 | 3 / 3 | 17408 through 17410 | 32K + 17408 through 17410 |
| AASRC_STRM | 128-bit / 128-bit | 1 / 1 | 8 / 8 | 17412 through 17419 | 32K + 17412 through 17419 |
| Endpoint | Data Width (Src / Dst) |
ETL Count (Src / Dst) |
Thread Count (Src / Dst) |
Source Thread Map | Destination Thread Map |
|---|---|---|---|---|---|
| CSI_STRM | 128-bit / 128-bit | 0 / 0 | 32512 / 32512 | 0 through 18687; 18944 through 32767 |
32K + 0 through 18687; 32K + 18944 through 32767 |
| TX0_STRM | 128-bit / 128-bit | 0 / 0 | 0 / 32 | 18688 through 18719 | 32K + 18688 through 18719 |
| RX0_STRM | 128-bit / 128-bit | 0 / 0 | 32 / 0 | 18752 through 18783 | 32K + 18752 through 18783 |
| RX1_STRM | 128-bit / 128-bit | 0 / 0 | 32 / 0 | 18784 through 18815 | 32K + 18784 through 18815 |