SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Figure 9-13 shows the integration of the MCU_CPSW0 module in the device.
Figure 12-132 MCU_CPSW0 IntegrationThe following MCU_CPSW0 control registers are located in MCU_CTRL_MMR0 module: CTRLMMR_MCU_ENET_CTRL, CTRLMMR_MCU_ENET_CLKSEL, CTRLMMR_MCU_MAC_ID0, CTRLMMR_MCU_MAC_ID1.
Table 12-166 through Table 12-168 summarize the integration of the MCU_CPSW0 module in the device.
| Module Instance | Attributes | |||
| Power Sleep Controller | Power Domain | Module Domain | Interconnect | |
| MCU_CPSW0 | WKUP_PSC0 | PD0 | LPSC0 | MCU_CBASS0 |
| Clocks | ||||
| Module Instance | Module Clock Input | Source Clock Signal | Source | Description |
| MCU_CPSW0 | CPPI_ICLK | MCU_SYSCLK0/3 | MCU_PLLCTRL | CPPI packet streaming interface clock (333-MHz). Main clock for MCU_CPSW0. |
| GMII_RFT_CLK | MCU_PLL2_HSDIV0_CLKOUT/2 | MCU_PLL2 (HSDIV0 of MCU_CPSW0 PLL) | 125-MHz GMII Gigabit mode clock. | |
| RGMII_MHZ_5_CLK | MCU_PLL2_HSDIV0_CLKOUT/50 | MCU_PLL2 (HSDIV0 of MCU_CPSW0 PLL) | 5-MHz RGMII reference clock. | |
| RGMII_MHZ_50_CLK | MCU_PLL2_HSDIV0_CLKOUT/5 | MCU_PLL2 (HSDIV0 of MCU_CPSW0 PLL) | 50-MHz RGMII reference clock. | |
| RGMII_MHZ_250_CLK | MCU_PLL2_HSDIV0_CLKOUT | MCU_PLL2 (HSDIV0 of MCU_CPSW0 PLL) | 250-MHz RGMII reference clock. | |
| RMII_MHZ_50_CLK | MCU_RMII1_REF_CLK | MCU_RMII1_REF_CLK pad | 50-MHz RMII reference clock. This clock is derived from the MCU_RMII1_REF_CLK pad. | |
| CPTS_RFT_CLK | MAIN_PLL3_HSDIV1_CLKOUT | HSDIV1 of CPSW0 PLL Controller, selected through CPTS Multiplexer (200 or 250-MHz clock) | CPTS IEEE 1588 clock. Selected through the CTRLMMR_MCU_ENET_CLKSEL register. | |
| MAIN_PLL0_HSDIV6_CLKOUT | HSDIV6 of MAIN PLL0 Controller, selected through CPTS Multiplexer (200 or 250-MHz clock) | |||
| MCU_CPTS_RFT_CLK pad | MCU_CPTS_RFT_CLK pad, selected through CPTS Multiplexer (200-MHz clock) | |||
| CPTS_RFT_CLK pad | CPTS_RFT_CLK pad, selected through CPTS Multiplexer (200-MHz clock) | |||
| MCU_EXT_REFCLK0 pad | MCU_EXT_REFCLK0 pad, selected through CPTS Multiplexer (100-MHz clock) | |||
| EXT_REFCLK1 pad | EXT_REFCLK1 pad, selected through CPTS Multiplexer (100-MHz clock) | |||
| SERDES0_IP2_LN0_TXMCLK | SERDES0 Lane0 (500-MHz clock) | |||
| SERDES0_IP2_LN1_TXMCLK | SERDES0 Lane1 (500-MHz clock) | |||
| SERDES1_IP2_LN0_TXMCLK | SERDES1 Lane0 (500-MHz clock) | |||
| SERDES1_IP2_LN1_TXMCLK | SERDES1 Lane1 (500-MHz clock) | |||
| SERDES2_IP2_LN0_TXMCLK | SERDES2 Lane0 (500-MHz clock) | |||
| SERDES2_IP2_LN1_TXMCLK | SERDES2 Lane1 (500-MHz clock) | |||
| SERDES3_IP2_LN0_TXMCLK | SERDES3 Lane0 (500-MHz clock) | |||
| SERDES3_IP2_LN1_TXMCLK | SERDES3 Lane1 (500-MHz clock) | |||
| MCU_PLL2_HSDIV1_CLKOUT | HSDIV1 of MCU_CPSW0 PLL Controller, selected through CPTS Multiplexer (500-MHz clock) | |||
| MCU_SYSCLK0/2 | MCU_PLLCTRL (500-MHz clock) | |||
| GMII1_MT_CLK | RGMII_MHZ_250_CLK/10 | RGMII_MHZ_250_CLK | Note: GMII mode is not supported on this device. GMII1_MT_CLK transmit reference clock is needed to enable clock-stop protocol on this module. | |
| GMII1_MR_CLK | RGMII_MHZ_250_CLK/10 | RGMII_MHZ_250_CLK | Note: GMII mode is not supported on this device. GMII1_MR_CLK receive reference clock is needed to enable clock-stop protocol on this module. | |
| RGMII1_RXC_I | RGMII1_RXC | MCU_RGMII1_RXC pad | RGMII reference clock that provides the timing reference for receive operations. | |
| RGMII1_TXC_O | RGMII1_TXC | MCU_RGMII1_TXC pad | RGMII transmit reference clock. | |
| MDIO_MCLK | MDIO_MCLK | MCU_MDIO0_MDC pad | Management data clock (MDIO_MCLK). The MDIO data clock is sourced by the MDIO module on the system. It is used to synchronize MDIO data access operations done on the MDIO pin. | |
| Resets | ||||
| Module Instance | Module Reset Input | Source Reset Signal | Source | Description |
| MCU_CPSW0 | MCU_CPSW0_RST | MOD_G_RST | LPSC0 | Module Reset |
| Interrupt Requests | |||||
| Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Description | Type |
| MCU_CPSW0 | MCU_CPSW0_STAT_PEND_0 | MCU_R5FSS0_CORE0_INTR_IN_32 | MCU_R5FSS0_CORE0 | MCU_CPSW0 statistic pending interrupt 0 | Level |
| MCU_R5FSS0_CORE1_INTR_IN_32 | MCU_R5FSS0_CORE1 | MCU_CPSW0 statistic pending interrupt 0 | Level | ||
| GIC500_SPI_IN_888 | COMPUTE_CLUSTER0 | MCU_CPSW0 statistic pending interrupt 0 | Level | ||
| C66SS0_INTRTR0_IN_279 | C66SS0_INTRTR0 | MCU_CPSW0 statistic pending interrupt 0 | Level | ||
| C66SS1_INTRTR0_IN_279 | C66SS1_INTRTR0 | MCU_CPSW0 statistic pending interrupt 0 | Level | ||
| R5FSS0_INTRTR0_IN_117 | R5FSS0_INTRTR0 | MCU_CPSW0 statistic pending interrupt 0 | Level | ||
| R5FSS1_INTRTR0_IN_117 | R5FSS1_INTRTR0 | MCU_CPSW0 statistic pending interrupt 0 | Level | ||
| MCU_CPSW0_MDIO_PEND_0 | MCU_R5FSS0_CORE0_INTR_IN_35 | MCU_R5FSS0_CORE0 | MCU_CPSW0 MDIO interrupt | Level | |
| MCU_R5FSS0_CORE1_INTR_IN_35 | MCU_R5FSS0_CORE1 | MCU_CPSW0 MDIO interrupt | Level | ||
| GIC500_SPI_IN_889 | COMPUTE_CLUSTER0 | MCU_CPSW0 MDIO interrupt | Level | ||
| C66SS0_INTRTR0_IN_280 | C66SS0_INTRTR0 | MCU_CPSW0 MDIO interrupt | Level | ||
| C66SS1_INTRTR0_IN_280 | C66SS1_INTRTR0 | MCU_CPSW0 MDIO interrupt | Level | ||
| R5FSS0_INTRTR0_IN_118 | R5FSS0_INTRTR0 | MCU_CPSW0 MDIO interrupt | Level | ||
| R5FSS1_INTRTR0_IN_118 | R5FSS1_INTRTR0 | MCU_CPSW0 MDIO interrupt | Level | ||
| MCU_CPSW0_EVNT_PEND_0 | MCU_R5FSS0_CORE0_INTR_IN_34 | MCU_R5FSS0_CORE0 | MCU_CPSW0 event pending interrupt | Level | |
| MCU_R5FSS0_CORE1_INTR_IN_34 | MCU_R5FSS0_CORE1 | MCU_CPSW0 event pending interrupt | Level | ||
| GIC500_SPI_IN_890 | COMPUTE_CLUSTER0 | MCU_CPSW0 event pending interrupt | Level | ||
| C66SS0_INTRTR0_IN_281 | C66SS0_INTRTR0 | MCU_CPSW0 event pending interrupt | Level | ||
| C66SS1_INTRTR0_IN_281 | C66SS1_INTRTR0 | MCU_CPSW0 event pending interrupt | Level | ||
| R5FSS0_INTRTR0_IN_119 | R5FSS0_INTRTR0 | MCU_CPSW0 event pending interrupt | Level | ||
| R5FSS1_INTRTR0_IN_119 | R5FSS1_INTRTR0 | MCU_CPSW0 event pending interrupt | Level | ||
| MCU_CPSW0_ECC_SEC_PEND_0 | MCU_ESM0_LVL_IN_14 | MCU_ESM0 | MCU_CPSW0 SEC ECC error interrupt | Level | |
| MCU_CPSW0_ECC_DED_PEND_0 | MCU_ESM0_LVL_IN_15 | MCU_ESM0 | MCU_CPSW0 DED ECC error interrupt | Level | |
| Time Sync and Compare Events | |||||
| Module Instance | Module Event | Destination Event Input | Destination | Description | Type |
| MCU_CPSW0 | MCU_CPSW0_CPTS_COMP_0 | CMPEVENT_INTRTR0_IN_10 | CMPEVT_INTRTR0 | MCU_CPSW0 compare event interrupt | Edge |
| MCU_CPSW0_CPTS_GENF0_0 | TIMESYNC_INTRTR0_IN_16 | TIMESYNC_INTRTR0 | MCU_CPSW0 CPTS generator function event interrupt 0 | Edge | |
| MCU_CPSW0_CPTS_GENF1_0 | TIMESYNC_INTRTR0_IN_17 | TIMESYNC_INTRTR0 | MCU_CPSW0 CPTS generator function event interrupt 1 | Edge | |
| MCU_CPSW0_CPTS_SYNC_0 | TIMESYNC_INTRTR0_IN_38 | TIMESYNC_INTRTR0 | MCU_CPSW0 CPTS sync event interrupt | Edge | |