SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
The stereo and optical flow processing in DMPAC is designed to support scalability with regards to input image resolution and achievable frame rate.
This section contains examples for 520MHz operating clock. For lower clock frequencies, the frame rate should be scaled accordingly.
The input resolution and frame rate support for stereo processing is shown in Table 6-158.
| Imager Configuration | Resolution | Mpix | Fps | Comments | ||
|---|---|---|---|---|---|---|
| Width | Height | Restrictions | ||||
| 2MP Imager | 2048 | 1024 | See (2) | 2.10 | 40 | Baseline peformance |
| 2MP Imager with cropped ROI(1) | 2048 | 512 | 1.05 | 80 | Example of achievable scalability. | |
| 1MP Imager with cropped ROI | 1024 | 512 | 0.52 | 160 | ||
| 1280 | 640 | 0.82 | 102 | |||
The input resolution and frame rate support for optical flow processing is shown in Table 6-159.
| Imager Configuration | Resolution | Mpix | Fps | Comments | ||
|---|---|---|---|---|---|---|
| Width | Height | Restrictions | ||||
| 2MP Imager | 2048 | 1024 | Width and Height must be multiple of 32 | 2.10 | 100 | Baseline performance |
| 2MP Imager with cropped ROI | 2048 | 512 | 1.05 | 200 | Example of achievable scalability. | |
| 1MP Imager with cropped ROI | 1024 | 512 | 0.52 | 400 | ||
| 1280 | 640 | 0.82 | 256 | |||