SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
The sequence for Asynchronous Abort is shown in Figure 4-5.
Figure 12-317 Asynchronous Abort Sequence(1) Issue Abort Command in accordance.
(2) Set both MMCSD0_SOFTWARE_RESET[2] SWRST_FOR_DAT bit and MMCSD0_SOFTWARE_RESET[1] SWRST_FOR_CMD bit to 1 to do software reset.
(3) Check MMCSD0_SOFTWARE_RESET[2] SWRST_FOR_DAT bit and MMCSD0_SOFTWARE_RESET[1] SWRST_FOR_CMD bit. If both MMCSD0_SOFTWARE_RESET[2] SWRST_FOR_DAT bit and MMCSD0_SOFTWARE_RESET[1] SWRST_FOR_CMD bit are 0, go to "End". If either MMCSD0_SOFTWARE_RESET[2] SWRST_FOR_DAT bit or MMCSD0_SOFTWARE_RESET[1] SWRST_FOR_CMD bit is 1, go to step (3).