SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Linear streams work for large classes of algorithms, but not all. In some cases it is desired to transpose rows to columns and columns to rows in the data structure. To help in these cases the DRU supports a transpose function.
The transpose type works on element sizes of 32, 64 or 128 bits by sending sub-TRs in the size of 32 elements by 32 lines for 32-bit, 16 elements by 16 lines for 64-bit and 8 elements by 8 lines for 128-bit element. The sub-TR that is being sent always results in the maximum transfer size. For the write requests the data in the response buffer always looks as a buffer aligned to the zeroth offset in the address.