SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
SAMPLEDELAY defaults to a value of zero which causes the acquisition period to be equal to two SMPL_CLK clock periods. The acquisition period can be extended one SMPL_CLK clock for each incremental value of SAMPLEDELAY.
The value of SAMPLEDELAY should be configured to provide enough time for the respective external voltage source to completely charge the AFE input capacitance during the acquisition period.